IESNA:LM-63-2002
[TEST]P1445028
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-180W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 4
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]27520
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 177.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3675.5 3737.9 3810.1 3891.5 3982 4083.9 4196.3 4318.6 4452.5 4597
4753.2 4923 5106.2 5300.2 5514.9 5743.5 5979.1 6214.1 6445.8 6663.5
6864 7044.6 7200.3 7341.5 7465.5 7572.1 7664 7746.7 7816.4 7874.3
7919.8 7957.2 7984.3 8005 8014.3 8018.7 8016.3 8005.2 7988.7 7968.3
7941.3 7904.3 7863.5 7813.6 7755.4 7687.8 7608.4 7523 7431.7 7327.8
7215.6 7089.2 6955 6812.1 6664.1 6508.1 6342 6180.7 6009.9 5841.2
5659.9 5471.8 5275.1 5081.4 4899 4751.7 4643.5 4582.2 4518.4 4372.7
4085.3 3649.6 3179.2 2693.4 2133.2 1430.7 778.7 509.2 242.1 192.9
166.3 143 122.1 102.8 85.3 67.9 50.4 34.4 19.9 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3736.8 3806.7 3884.9 3970.9 4068.5 4174.7 4291.9 4418.8 4560
4705.4 4869.2 5039.7 5226.5 5428.6 5645.3 5866 6089.4 6307.7 6517.2
6715.2 6898.7 7055.6 7206.8 7337.1 7453.5 7556.5 7644 7718.6 7783.8
7835.9 7877.7 7911.9 7936.6 7951.3 7958.3 7960.3 7954.1 7942.7 7928.7
7908.5 7881.1 7847.1 7809.8 7766.7 7713.4 7656.8 7587.5 7512 7426.2
7329.7 7224.2 7104.6 6977.1 6836.5 6686.6 6534 6374.1 6211.6 6046.2
5879.6 5704.3 5525.7 5345.8 5171.2 5011.9 4880.5 4784.6 4718.9 4655.2
4537.9 4306 3928.1 3439.1 2912.3 2344.1 1663.4 928.4 683.8 443.6
203.3 171.7 146.1 122.4 100.7 82.5 64.4 46.3 30.2 13.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3731.8 3794 3862.2 3938.3 4024.1 4119.3 4222.9 4335.7 4456.9
4587.5 4728.4 4877.7 5039.9 5213.1 5395.9 5586.6 5776.7 5967.5 6155.6
6333.9 6506.9 6669 6819.6 6959.4 7088.9 7210.1 7317.3 7414 7502.4
7581.6 7650.8 7711.9 7765.4 7807.9 7843.9 7872.3 7892.5 7906 7910.8
7910.6 7902 7887.5 7867.9 7841 7804.4 7767 7721 7667.9 7609.7
7539.5 7462.5 7374.4 7280.7 7176.2 7060.4 6934.5 6806.5 6669.1 6531.5
6386.4 6241.5 6097.8 5955.7 5814.7 5677.4 5545.5 5426.1 5321.9 5237.3
5170.4 5109.9 5038 4923.7 4701.3 4309.3 3781 3214.1 2532.6 1670.1
883.2 564.2 251.5 201.9 163.5 125 93.7 67.9 42.1 17.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3722.9 3772.4 3827.5 3889.5 3957.2 4033.5 4118.5 4207.9 4304.8
4410.6 4524.5 4642 4768.4 4903.3 5045.2 5197.7 5354 5511.3 5664
5816.3 5964.1 6108 6245.9 6375.3 6502.1 6620.7 6734.5 6843.7 6947.3
7047.4 7139.5 7225.4 7307.1 7380.3 7447.9 7510.2 7566.9 7617.7 7660.7
7699.8 7732.7 7761 7781.9 7794 7803 7804.6 7799.3 7784.9 7768
7740.3 7706.9 7662.9 7610.4 7552.3 7483.8 7406.2 7322.1 7228.9 7125
7013.4 6897.8 6773.1 6642.9 6510.7 6375.3 6240.7 6108.1 5976.9 5846.3
5714.6 5589.5 5460 5321.3 5154.4 4912.6 4560.1 4056.3 3360.8 2546.4
1679.8 879.4 566.3 257 201.3 166.1 133.2 97.1 78 59.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3710.5 3743.9 3784.6 3829.1 3879 3933.1 3992.3 4056.3 4128.5
4206.1 4287.3 4371 4461.5 4557.5 4656.3 4762.6 4873.4 4989.3 5109
5230.9 5351.4 5472.8 5592.9 5710.5 5825.8 5936.7 6044.7 6146.6 6243.5
6339.4 6428.3 6513.6 6595.8 6674 6751.3 6822.2 6891.4 6957.6 7021.4
7081.6 7137.5 7193.1 7243.3 7291 7337.5 7381.5 7424.2 7462.2 7495.4
7524.9 7550.3 7570.6 7585.5 7591.1 7588 7578 7554.9 7520.1 7473.8
7414.9 7342.3 7260.4 7169.1 7061.5 6945.3 6814.1 6664.9 6499.6 6315.5
6122.3 5891.9 5610 5282.3 4914.5 4496.9 4061.3 3586 2983.7 2208.6
1352.9 965.9 594.7 223.6 179.4 138.1 101.6 75 48.4 21.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3697.3 3714 3737 3763.2 3794.1 3827.2 3864.7 3907.4 3952
4001.1 4054 4112 4173.2 4234.6 4298.4 4366.4 4437 4509.1 4584.3
4662.9 4744.5 4828.2 4915.9 5005.9 5097.1 5187.5 5279.8 5371.1 5462.2
5550.4 5637.9 5724 5807.6 5889.2 5968 6044.5 6118.1 6190.4 6261.2
6329.9 6395.8 6460.7 6525.1 6586.6 6648.1 6708.9 6770.5 6826.7 6881.2
6934.7 6983.8 7028.8 7069.9 7106 7135.3 7157.5 7171.7 7174.1 7164.1
7141.8 7109 7058.7 6989.7 6902.5 6799 6674.5 6534.6 6370.3 6154.2
5852.2 5459.9 4994.6 4519.5 4056.8 3547.5 2851.9 1933 1059.5 786.3
530.1 274 231.2 190.3 147.3 113.1 89 65.1 41.1 20.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3668.9 3670 3676.4 3685.1 3697.1 3711.2 3730.7 3753.4 3778.8
3807.8 3839 3873.2 3909.1 3945.5 3984.5 4026.5 4070.2 4115.7 4163.1
4213.2 4264 4317.2 4372.4 4428.5 4487.9 4548.1 4608.6 4671.4 4735.4
4801.6 4867.8 4934.7 5001.3 5068.5 5135.5 5202.2 5267.5 5334.8 5402.2
5470.8 5535.8 5598.8 5661 5717.8 5776.3 5833.1 5888.2 5939.8 5989.3
6037.1 6085.2 6130.2 6172.7 6213.3 6248.6 6280.7 6309.3 6328.5 6339.9
6345.4 6339.1 6321.2 6288.2 6239.5 6178.5 6095.1 5988 5800.3 5499.3
5082.4 4574.4 4093.9 3690 3208.4 2439.9 1671.5 909.3 441.4 275
237.9 200.7 163.7 137.9 113.5 89.9 67.9 47.3 32.8 18.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3653.9 3641.7 3633.6 3628.8 3626.3 3627.3 3632.1 3641 3651.2
3665.9 3683.6 3702.6 3723.6 3744.7 3767.4 3793.3 3819.3 3848.9 3879.7
3912.4 3946.6 3982 4018.4 4056.7 4096.3 4137.4 4178.9 4219.3 4261.7
4304.8 4347 4391.3 4437.3 4480.9 4525.5 4570.1 4616.3 4663.5 4710.5
4760.6 4813.1 4865.8 4917.1 4970.7 5027.1 5085.6 5144.5 5204.2 5264.5
5324.2 5384.6 5447.6 5507.2 5565.4 5617.8 5668.4 5714.7 5756.8 5794.4
5826.5 5852.4 5870.7 5881 5883.3 5873.5 5849.1 5808.8 5738.5 5599.1
5367.2 5032.1 4644 4259 3893.8 3465.7 2683 1900.3 1122 546.8
304.4 254.8 205.2 155.7 125.8 100.2 77.9 57.8 44.1 30.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3642 3616.8 3596.5 3580.3 3567.7 3558.7 3552.7 3550.8 3552.4
3556.7 3563.6 3573.3 3584.7 3597.3 3612.3 3628.1 3646.4 3666.1 3686.1
3707.8 3730.5 3756.5 3784.9 3813.9 3843.8 3875 3906.7 3940.1 3972.7
4008.2 4044.8 4081.2 4119.6 4158.3 4197.9 4238.3 4279.3 4320 4361.8
4404.8 4449.1 4493.7 4538.3 4584.4 4633.4 4684 4735.3 4788.7 4843.8
4899.2 4957.3 5016.9 5077.4 5141.5 5206.1 5271 5336.3 5401.8 5467.5
5533.3 5599.2 5662.6 5725 5786.2 5844.7 5895.6 5938.3 5970.2 5982
5974.3 5917.8 5780.2 5563.1 5283.8 4970.1 4660.2 4309.9 3790.1 2872.7
1955.4 1041.5 500 329 264 216.2 168.4 123.1 81.3 55.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3631.7 3596.5 3567.1 3542.9 3522.4 3506.5 3494.1 3483.8 3477.9
3476.7 3478.2 3481.9 3488.7 3497.4 3507.9 3519.7 3532.2 3547.8 3564.2
3581.5 3598.1 3617.6 3638.5 3662.1 3687.6 3713.6 3741.3 3771.5 3804.1
3836.4 3869.3 3903.5 3937.4 3972.6 4008.9 4046 4084.6 4125 4165.3
4206.9 4248.9 4292.7 4338.6 4384.1 4430.6 4478.3 4526.4 4575.4 4627.3
4679.6 4735.9 4794.1 4852 4912.1 4975.5 5040.5 5109 5180.4 5255.4
5331.5 5408.6 5485 5560.1 5635.2 5711.4 5795.3 5874.4 5949 6016
6070.5 6105.1 6091.3 6017.1 5879.3 5664.7 5316.5 4806.2 4112.1 3354.2
2677.4 2116.8 1560.1 1168.4 822.4 530.4 381.1 231.7 85.6 58.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3625.3 3583.4 3546.4 3516.3 3490.4 3469 3452.8 3439.4 3429.2
3422.3 3419.5 3421.5 3425.7 3430.7 3438.3 3448.2 3459.4 3470 3483.2
3498.3 3514.7 3532.9 3553.1 3574.8 3596.9 3621.4 3646.7 3673.6 3701.7
3730.8 3761.3 3794.1 3828 3862.7 3899.7 3938.2 3977.7 4017.8 4057.6
4097.9 4139 4180.9 4223.2 4267.2 4311.6 4357.2 4404.7 4452.7 4501.9
4553.6 4605.3 4661.6 4715 4772.5 4831.4 4891.8 4953.9 5012.3 5070
5127 5184.5 5240.8 5295.4 5347.5 5396.8 5441.6 5483.2 5481.5 5459.1
5462.9 5431.4 5367.1 5279.5 5106.7 4847.9 4497 4081.7 3571.7 2998.1
2464.7 2235.9 1890.6 1545.2 1196.2 739.6 522.6 305.5 91 61.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3622.1 3576.1 3536.1 3502.6 3474.4 3450.6 3430.2 3415.4 3402.8
3394.7 3390.9 3389.6 3392.6 3395.8 3402.2 3409.6 3418.1 3428.6 3440.2
3455.2 3471.5 3489.5 3509.4 3530.7 3554.1 3579.7 3605.5 3633 3662.8
3694.8 3728.4 3763.4 3800.1 3836.3 3872.7 3910.4 3945.1 3983.5 4021.8
4061.3 4102.5 4143.3 4184.7 4228.4 4273.3 4319.1 4367.2 4416.1 4467.1
4518.8 4574.3 4628 4677.8 4720.9 4759.8 4800.2 4838.5 4876.2 4906.9
4933.2 4960.3 4986.9 5007.4 5025.1 5026.7 4979.2 4952.2 4941.1 4870.2
4730.5 4508.3 4152.4 3712.8 3281.6 2828.2 2282.9 1756.9 1653 2037
2380.5 1858 1335.3 760.9 429.2 284.8 141.4 98.2 55 12.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3621.6 3574.3 3533.6 3499.7 3470 3445.6 3425.6 3409.8 3397.3
3388.6 3384.1 3383.2 3384.5 3389 3394.5 3401.9 3410.4 3420.6 3433.1
3447.4 3464.7 3482.3 3503.4 3527 3551 3578.2 3607.2 3640.1 3674.1
3711.1 3748.5 3788.9 3829.6 3870.6 3912.7 3955.6 3997.5 4041.5 4084.2
4125.5 4165 4204.6 4242.8 4282.9 4322.8 4360.1 4396.7 4435.9 4476.4
4515.3 4556.1 4595.4 4626.7 4648.8 4672.3 4701.1 4731.5 4753.5 4769.8
4789.4 4808 4820.1 4829.5 4833.5 4796.9 4765.6 4749.7 4690.2 4521.2
4214.2 3761.3 3339.7 2939.6 2492.8 1898.3 1371.3 1249.1 1629.1 1549.5
1469.9 1382.9 793.8 564.4 335 108.5 73.5 38.5 3.5 2.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3624.6 3581.3 3542.3 3510.1 3482.6 3460.1 3440.6 3426.7 3415.5
3408.8 3406 3406.3 3408.7 3415 3422.8 3431.3 3441.8 3454.5 3467.4
3483.2 3500.6 3520.4 3542 3565.6 3591 3618.2 3646.6 3676.1 3707.5
3741.3 3776.6 3812.2 3848.5 3884.9 3921.4 3957.9 3995.4 4034.6 4073.8
4114.9 4155.8 4198.4 4242.4 4287.6 4333 4379.5 4428.7 4479.2 4529.4
4582.1 4635.1 4688.3 4736.5 4781.4 4820.5 4858.7 4897.7 4935 4965.4
4991.9 5019.3 5045.5 5068.7 5089.2 5090.8 5039.1 5011.2 4991.7 4914.3
4776.2 4555.3 4202.1 3748.9 3332.8 2890.5 2341.3 1855.8 1801.8 2169.2
1853.9 1538.7 1218.5 690.2 416.9 335 253 171.1 89.1 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3634.2 3594.8 3560.6 3532.6 3509.7 3490.3 3474.9 3464.3 3457.3
3453.5 3454.3 3458.3 3464.6 3473.6 3484.5 3495.6 3509.4 3523.4 3539.7
3557.9 3577.7 3599.3 3622.4 3647.6 3674 3701 3729.4 3760 3790.9
3822.6 3855.3 3891.1 3926.3 3963.2 4001.5 4040.9 4079.9 4122 4163.2
4205.5 4248.7 4290.9 4337.5 4383.4 4430.9 4477.7 4525.3 4574.4 4622.7
4673.4 4725 4778.9 4832.8 4889.2 4946.7 5005.9 5064.1 5127 5185.6
5244.8 5300.4 5359 5414.6 5467.3 5516.4 5557.2 5588.6 5576.1 5544.7
5541 5501.7 5436.6 5335.7 5154.6 4876 4508.4 4085.8 3562.5 2956.8
2359.9 2141.6 1770.6 1399.4 1026.7 575.8 461 346.2 231.3 116.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3643.8 3613.7 3587.3 3566.8 3549.4 3537.5 3527.8 3522.1 3519.9
3520.9 3526.6 3534.7 3545.2 3559.4 3575.7 3592 3611 3631.1 3651.1
3672.5 3693.9 3718 3743.8 3770.6 3800.2 3830.4 3861.9 3894.6 3928.5
3961.2 3996.5 4033.3 4069.8 4108.2 4146.4 4185.1 4225 4265.8 4307.4
4350.8 4395.1 4441.6 4487.1 4534.5 4584 4633.1 4684.6 4736.4 4789
4844.1 4898 4957.3 5016.2 5078.5 5140.5 5207.5 5272.9 5342 5414.3
5488.2 5563.4 5635.1 5704.2 5773.5 5843.2 5911.7 5972.8 6030.5 6078.4
6115 6121.4 6078.6 5966.5 5783.7 5508.2 5083 4506.1 3798.5 3103.2
2518.9 1934.5 1350.2 934.2 566.1 412.9 259.6 108.2 73.5 38.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3657.3 3636.4 3621.6 3610.3 3603 3599 3598.7 3601.3 3606.8
3614.3 3625.2 3639.8 3656.2 3674.8 3696.5 3719.7 3744.8 3769.6 3797.5
3825.1 3854.6 3885.7 3918.3 3950.6 3984.9 4019.3 4053.2 4090.1 4126.8
4164.9 4203 4242.9 4282.5 4322.9 4364.9 4406.7 4450.3 4492.6 4538.4
4582.4 4628 4676.1 4725.4 4777.8 4827.7 4881.4 4933.5 4988.3 5044.2
5102.8 5160.1 5217.6 5276.7 5334.8 5393.9 5453.9 5514.3 5572.3 5627.7
5682.4 5737.8 5794.1 5845.6 5893.5 5936.2 5969.4 5996 6010.2 6000.1
5957.5 5850.1 5658.3 5381.4 5069.1 4724.5 4357 3913.7 3219.3 2238.4
1264.5 607.3 359.2 277.7 227.9 178 128.5 90.7 61.7 32.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3671.7 3665 3662.2 3662.9 3666.5 3673.5 3685.3 3699.6 3716
3734.7 3757.5 3782.8 3810.4 3838.9 3868.9 3901 3935.3 3969.9 4006.9
4045.4 4086.4 4128.1 4169.9 4212.8 4257.9 4302.6 4348.3 4394.1 4441
4487.4 4533.4 4580.8 4627.5 4674.7 4722.1 4772.7 4823.3 4875.6 4928.1
4981.5 5035.3 5090.3 5148.6 5207.2 5266.6 5325.4 5385.3 5445 5502.6
5560.5 5617.1 5672.4 5722.6 5770.6 5814.5 5851.9 5887.2 5915.5 5938
5957.3 5969.7 5973.7 5970.4 5960.1 5934.1 5895.6 5833.8 5718.3 5510
5182.7 4771 4337.3 3925.7 3504.2 2936.3 2111.7 1292.6 637.9 339.6
282.2 224.8 167.5 139.3 113.5 90.4 69.4 50.8 35 19.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3674.9 3682.3 3694.6 3709.7 3728 3750.3 3776.9 3805.2 3836.6
3871.3 3910.1 3950.7 3994.3 4039 4085.5 4135.4 4186.9 4239.6 4293.8
4350.2 4409 4469.7 4532.3 4596.4 4660 4726.6 4794.1 4864.9 4933.5
5003.6 5073.9 5145.1 5216.8 5288.2 5360.4 5434 5504.6 5576.7 5645.7
5713.2 5780.1 5843.6 5905.8 5967.3 6027.5 6082.7 6133.6 6184.2 6231.9
6277.1 6317.9 6355.5 6389.4 6415.3 6437.1 6453.8 6462.6 6466.5 6463.4
6450.8 6423.9 6383.8 6332.4 6266.1 6179.7 6071.3 5912.4 5642.3 5246
4735.2 4209.5 3745.7 3289.1 2710.3 1884.4 1067 781.7 511.8 241.8
206.1 176.6 149.5 124.8 101 80.2 59.5 38.7 21.9 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3689.1 3713.7 3740.7 3772.5 3809.4 3848.5 3893.2 3940.7 3992.9
4048.3 4110.5 4174 4241.2 4311.3 4383.8 4460.2 4540.4 4621.2 4705.4
4795.7 4884.9 4981.6 5081.5 5180.3 5280.7 5382.3 5484.3 5585.2 5682.6
5779.9 5872.6 5961.5 6048.7 6129.2 6209.7 6287.6 6361.4 6434.8 6502.9
6568.7 6631.7 6695.7 6758.2 6819.7 6878 6934.2 6988.4 7038 7084.9
7125.6 7163.7 7194.6 7218 7236.3 7245.7 7244.8 7232.4 7209.3 7174.8
7129.6 7073.9 7003.6 6915.6 6814.6 6694.3 6556.1 6400.3 6199.1 5911.2
5527.8 5049.1 4539.9 4048.1 3548.4 2946.1 2123.2 1241.9 918.8 610.2
301.6 250.2 212.7 173.8 135.6 103.6 80.3 57.3 34.3 14.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3704.5 3744 3788.3 3837.4 3892.3 3951.7 4018.3 4090.6 4167.7
4249.6 4337.6 4431.5 4530.6 4634.7 4745 4862.1 4983.7 5111 5240.6
5371.3 5507.5 5638.4 5768.3 5891.8 6012.9 6125.5 6234.2 6338.8 6437.7
6531.4 6619.3 6703.1 6786.4 6864 6941.1 7010.6 7079.2 7144 7205.6
7264.2 7319.2 7374.1 7422.8 7467.3 7510.3 7548.8 7584.6 7614.2 7640.5
7664.1 7679.6 7689.5 7691.2 7689.4 7675.3 7653.1 7618 7573.4 7517.1
7449 7367.5 7273.5 7166.4 7050.9 6919.5 6773.2 6613.6 6440.6 6243.7
6017.6 5744.1 5411.9 5027.5 4590.5 4110.4 3608 3055.7 2372.3 1571
887.4 576.6 267.7 203.7 163.1 123.4 89.7 64.4 39.2 15.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3716.7 3770.2 3830.6 3897 3967.9 4049.4 4137.8 4233.1 4334.9
4445.2 4565 4689.1 4824.9 4967.5 5121.3 5282 5446 5613.2 5778.5
5936.4 6090.2 6237.7 6378 6508.8 6633.3 6753.9 6865.4 6973.7 7077.1
7173.4 7263.9 7349 7430.4 7506 7573.5 7636.2 7692.5 7745.1 7789.5
7828.2 7857.3 7879.9 7899.3 7909 7913.8 7909.7 7899.5 7883.2 7859.4
7830 7791.4 7743.1 7687.7 7625.7 7557.8 7479.3 7392.1 7294.8 7189.8
7075.2 6953.5 6825.4 6692.5 6558.2 6417.5 6275 6136.1 5995 5854.9
5714.3 5563.7 5406.8 5226.7 5015.6 4717.1 4306.7 3740.6 2990.8 2160
1329.2 959.9 600.9 241.9 191.5 157.9 126.1 88.4 51.7 15
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3727.4 3792.6 3863.5 3942.9 4031.9 4130.5 4235.8 4349.8 4475.8
4609.5 4755.1 4913 5082.4 5261.8 5449.1 5641.5 5840.5 6035.8 6225.7
6409.1 6580.6 6741.4 6894.8 7036.9 7170.6 7290.4 7402 7500.6 7590
7666.1 7735.8 7794.7 7845.1 7886.1 7920.7 7947 7963.8 7974.7 7978.2
7975.8 7965.8 7949.8 7927.5 7897.7 7864.2 7823.1 7776.9 7724.2 7664.9
7597.3 7519.8 7432.8 7335.5 7233.5 7122.6 7000.5 6871.1 6733.2 6594.1
6453.4 6307.5 6165.4 6024.8 5888.7 5758.2 5634.8 5517.2 5411.6 5319.7
5249.6 5177.4 5085.5 4944 4686.6 4280.7 3750.6 3157.6 2415.6 1549.1
826.3 541.8 260.9 201.4 161.7 122.9 91.4 65.3 39.3 15.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3734.7 3807.3 3884.9 3974.6 4073.1 4181.5 4301.2 4429.3 4566.8
4718.9 4886.4 5061.2 5251.2 5456.2 5668.4 5889.8 6115.7 6339.9 6552
6753.8 6936.4 7099.8 7245.1 7375.7 7488.2 7588.4 7673.3 7747.2 7809.5
7862.8 7903.2 7937.7 7961.6 7977.3 7983.6 7983.2 7977.8 7965.6 7949.3
7927.1 7900.3 7868.2 7832.5 7788 7738.4 7679.9 7613 7539.5 7454
7362.9 7260.6 7143.7 7018.9 6885.1 6738.6 6587 6429.8 6264.6 6099.5
5930.1 5755.5 5578.7 5400.4 5235.4 5078.6 4950.5 4856.1 4791.3 4724.2
4612.1 4396.5 4016.9 3519.8 2968.7 2389.4 1728.8 993.3 733.4 473.6
213.8 177.1 150.4 126.3 104.2 85.3 66.4 47.5 30.1 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3675.5 3737.9 3810.1 3891.5 3982 4083.9 4196.3 4318.6 4452.5 4597
4753.2 4923 5106.2 5300.2 5514.9 5743.5 5979.1 6214.1 6445.8 6663.5
6864 7044.6 7200.3 7341.5 7465.5 7572.1 7664 7746.7 7816.4 7874.3
7919.8 7957.2 7984.3 8005 8014.3 8018.7 8016.3 8005.2 7988.7 7968.3
7941.3 7904.3 7863.5 7813.6 7755.4 7687.8 7608.4 7523 7431.7 7327.8
7215.6 7089.2 6955 6812.1 6664.1 6508.1 6342 6180.7 6009.9 5841.2
5659.9 5471.8 5275.1 5081.4 4899 4751.7 4643.5 4582.2 4518.4 4372.7
4085.3 3649.6 3179.2 2693.4 2133.2 1430.7 778.7 509.2 242.1 192.9
166.3 143 122.1 102.8 85.3 67.9 50.4 34.4 19.9 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
